SparkFun Blocks for Intel® Edison - Dual H-Bridge

≡ Pages
Contributors: CaseyTheRobot, SFUptownMaker

Board Overview

alt text

Dual H-Bridge Block Functional Diagram

  • Motor Outputs - Two DC motor outputs. Motor A and B

  • Motor Power Input - External power input for DC motors. Limit to 15v DC.

  • VSYS -> VIN - Close this jumper to power Motors off VSYS. Use caution to not overdraw power supply capabilities.

  • Expansion Header - The 70-pin Expansion header breaks out the functionality of the Intel Edison. This header also passes signals and power throughout the stack. These function much like an Arduino Shield.