Single Supply Logic Level Converter Hookup Guide

≡ Pages
Contributors: bboyho, LightningHawk

Hardware Overview

Before we discuss hooking up the breakout, let’s go over some of the features of this board.

Top View of Single Supply Logic Level Converter

Pinout

The following table describes the pins that are broken out.

PinDescription
VINInput Supply Voltage (3V - 5.5V)
GNDGround
VOUT, 5VBoost Converter's Voltage Output Set to 5V
VOUT, 3.3VRegulated Voltage Output Set to 3.3V
(can be adjusted depending on resistor)
A1-A4Programmable VCCA Port for Lower TTL Logic Levels - Default = 3.3V
B1-B4VCCB Port for Higher TTL Logic Levels - Set to 5V

Logic Level Shifter

The Single Supply Logic Level Converter breaks out Texas Instrument's TXB0104 module. The TXB0104 is a 4-bit, noninverting, bi-directional voltage-level translator with automatic direction sensing.

TXB0104 Highlighted on the board with Low and High Side TTL pins

Each pin on this module is broken out for you to easily access ports A and B. Port A (A1-A4) is for low side TTL levels. This device's VCCA is set to 3.3V by default but can easily be programmable with a resistor to 2.5V and 1.8V. Port B (B1-B4) is for high side TTL levels. VCCB is hard wired to 5V. VCCA should not exceed VCCB. Depending on which voltage is chosen for VCCA the data rate may vary.

Adjusting the Lower Voltage Side (i.e. VCCA)

To adjust the reference voltage for the low side, you will need an associated resistor value to adjust the MIC5205's output voltage. Below is a table of calculated resistor values that can be used. For more information, check out equation 4-7 on page 11 of the datasheet.

VCCAResistor Value
3.3VDefault = 13kΩ
2.5V22kΩ
1.8V49kΩ

Simply remove the default surface mount resistor with a blob of solder so that heat can be transferred to both terminals. Once heated, the surface mount resistor can be removed with tweezers or a gentle sweep of a soldering iron. Once removed, a resistor of your choice can be used to adjust the VCCA's reference voltage.

Resistor to Modify When Adjusting the Low Side Voltage Reference Pin

Power Supply and Voltage Regulator

The TPS61200 buck/boost converter on the Single Supply Logic Level Converter takes an input between 3V - 5.5V (most likely from your microcontroller's VCC pin) and regulates it to 5V. This output is also connected to the high side on VCCB for reference.

Input Voltage Pins

The output current of the TPS61200 depends on the input to output voltage ratio. The TPS61200 provides output currents up to 600 mA at 5V. The maximum average input current is limited to 1.5A. For more information, check out the datasheet.

Components Highlighted on the Single Supply Logic Level Converter for a Buck/Boost Voltage of 5V

The regulated 5V is then further regulated to 3.3V, which is connected to the low side on VCCA for reference. There is an option to reprogram VCCA's voltage using an external PTH resistor as explained earlier.

Components Highlighted on the Single Supply Logic Level Converter for Regulated 3.3V

Timing Requirements

Not all logic level converters are the same! Compared to the lower cost bi-directional logic level converter with BSS138, the single supply logic level converter with TXB0104 is able to achieve higher data rates. The speed is dependent on the reference voltage that is used for the low side voltage on VCCA. This is indicated by the table below and was taken from the datasheet. For more information, check out page 8 of the datasheet.

VCCAData RatePulse Duration
1.5V40 Mbps25 ns
1.8V60 Mbps17 ns
2.5V100 Mbps10 ns
3.3V100 Mbps10 ns