Single Supply Logic Level Converter Hookup Guide

≡ Pages
Contributors: bboyho, LightningHawk

Hardware Hookup

Grab some straight header pins, break the pins apart, and solder them to the single supply logic level converter.

Soldered Single Supply Logic Level Converter

This would also be a good time to solder headers to the 3.3V/8MHz Arduino Pro Mini if you have not already done so!

Soldered Arduino Pro Mini

Circuit Diagram

Ready to start hooking everything up? Check out the circuit diagram below to connect the components together.

Fritzing Diagram of Example Circuit to Translate 5V Sensor Data to a 3.3V Arduino Microcontroller

Having a hard time seeing the circuit? Click on the image for a closer look.