SHT15 Humidity and Temperature Sensor Hookup Guide

This Tutorial is Retired!

This tutorial covers concepts or technologies that are no longer current. It's still here for you to read and enjoy, but may not be as useful as our newest tutorials.

≡ Pages
Contributors: Joel_E_B

SHT15 Overview

The SHT15 is an easy to use, highly accurate, digital temperature and humidity sensor. All you need is two lines for 2-wire communication, and you’ll have relative humidity and temperature readings to help you sense the world around you!

SparkFun Humidity and Temperature Sensor Breakout - SHT15

SEN-13683
Retired

Features you should know about this sensor:

  • Operating Voltage: 2.4V min - 5.5V max
  • 2 factory calibrated sensors for relative humidity & temperature
  • Digital 2-wire interface (Not I2C, but similar)
  • Measurement range: 0-100% RH
  • Absolute RH accuracy: +/- 2% RH (10…90% RH)
  • Repeatability RH: +/- 0.1% RH
  • Temp. accuracy: +/- 0.3°C @ 25°C
  • Precise dewpoint calculation possible
  • Fast response time
  • Low power consumption (typ. 30 µW)
  • Here’s the datasheet

This sensor is ideal for environmental sensing and data logging and can be used in applications ranging from a weather station to a humidor control system.

Suggested Reading

Things you might need to know:

Pull-up Resistors

A quick introduction to pull-up resistors - whey they're important, and how/when to use them.

How to Solder: Through-Hole Soldering

This tutorial covers everything you need to know about through-hole soldering.

How to Use a Breadboard

Welcome to the wonderful world of breadboards. Here we will learn what a breadboard is and how to use one to build your very first circuit.

Serial Terminal Basics

This tutorial will show you how to communicate with your serial devices using a variety of terminal emulator applications.