Qwiic Pressure Sensor (BMP581) Hookup Guide

≡ Pages
Contributors: El Duderino

Hardware Overview

In this section we'll take a closer look at the hardware present on these Qwiic Pressure Sensor - BMP581 breakouts.

BMP581 Pressure Sensor

The BMP581 is an extremely precise and versatile absolute pressure sensor from Bosch Sensortec that uses on-chip linearization and temperature compensation to provide true absolute pressure and temperature data.

Highlighting the BMP581 on the Standard Size breakout Highlighting the BMP581 on the Micro Size Breakout

The BMP581 features a wide pressure sensing range (30 to 125 kPa), pressure data resolution of 1/64 Pa with excellent accuracy across the sensing range (± 0.5 hPa (max)) as well as output data rates up to 622 Hz. All of this in a package size of just 2.0 mm2!

The sensor accepts a supply voltage of 1.71V to 3.6V though the board runs the sensor at 3.3V. The BMP581 includes a FIFO buffer that can store up to 32 samples, user-programmable low-pass filtering as well as configurable IIR settings to help offset noise created by ambient changes in pressure such as doors/windows opening or closing or wind passing by the sensor. Lastly, the BMP581 even has 6 bytes of user-programmable non-volatile memory.

The table below outlines some of the BMP581's sensing parameters. For a full overview of the BMP581, refer to the datasheet.

Parameter Min. Typ. Max. Units Notes
Operating Temperature -40 25 85 °C
Operating Pressure 30 - 125 kPa
Relative Accuracy - ±0.06 - hPa Per 10 kPa step.
Absolute Accuracy - - ±0.5 hPa
Temp. Coeff. Offset - ±0.5 - Pa/K At 900hPa & 25-40°C
Pressure Noise1 - 0.78 .095 PaRMS Oversampling rate set to "Lowest Power".
- 0.21 0.25 PaRMS Oversampling rate set to "High Resolution".
- 0.08 PaRMS Oversampling rate set to "Highest Resolution".
Output Data Rate 1 0.125 - 240 Hz Range is for Normal Mode.

The sensor has seven operating modes outlined in the table below. For complete information on the power modes and configuration settings available or required for them, refer to section 4.3 of the datasheet:

Operating Mode Power Consumption (@25°C and VDDIO/VDD=3.3V) Notes
Standby 1.0µA (.typ) Saves the last pressure/temperature values measured as well as FIFO data (if enabled).
Deep Standby 0.55µA (typ.) Most efficient power consumption. Entering Deep Standby requires a specific set of conditions. Refer to section 4.3.2 of the datasheet for more information.
Forced Single-shot measurements taken according to measurement and filter options. Sensor returns to sleep mode. Measurements available for reading on the data registers. Must return sensor to forced mode for next measurement.
Normal 260µA (max) Sensor performs measurements on a configured frequency set as the Output Data Rate (ODR). The sensor cycles between active measurements and standby periods.
Low Power Normal 1.3µA (typ.) Operates the same as Normal Mode but enters Deep Standby mode in between measurement periods.
Continuous 260µA (max) Sensor performs measurements at the maximum frequency possible with the selected oversampling settings. Sensor remains in the active measurement with no cycling to a standby period.
Sleep The sensor must be put into Sleep Mode when transitioning between any of the operating modes.
1. Refer to section 4.4.2 of the BMP581 datasheet for more information on how oversampling settings/ratios affect pressure RMS noise and output data rate.

Communication Interfaces - I2C & SPI

The standard size Qwiic Pressure Sensor (BMP581) communicates over I2C by default but also supports using the BMP581 over SPI. The Qwiic Micro version only supports I2C over the Qwiic connector on the board.

Highlighting communication interfaces on the Standard Size breakout. Highlighting communication interfaces on the Micro Size breakout.

The breakout routes the I2C interface to a pair of Qwiic connectors as well as a 0.1"-spaced PTH header for users who prefer a traditional, soldered connection. This PTH header shares the SPI connections and also includes the Interrupt pin.

The board sets the BMP581's I2C address to 0x47 by default. Adjust the ADR jumper to change to the alternate address (0x46) or leave it completely open to use the SPI interface (Standard size only). More information on this jumper in the Solder Jumpers section below.

Solder Jumpers

If you have never worked with solder jumpers and PCB traces before or would like a quick refresher, check out our How to Work with Solder Jumpers and PCB Traces tutorial for detailed instructions and tips.

The standard size breakout has four solder jumpers labeled: I2C, ADR, CSB and LED. The micro size breakout has all but the CSB jumper since the micro version does not support SPI.

Highlighting solder jumpers on Standard Size breakout. Highlighting solder jumpers on Micro size breakout.

The I2C jumper connects a pair of 2.2kΩ resistors to the SDA/SCL lines. Leave these enabled unless you have a large number of I2C devices on the same bus.

The ADR jumper sets the I2C address of the BMP581 to 0x47 by default (0x46 alternate). It also controls whether it operates via I2C or SPI. Open the jumper completely to set the BMP581 to communicate via SPI.

The CSB jumper pulls the Chip Select pin to VDD (3.3V) through a 10kΩ resistor. Open the jumper to disable the pullup.

The LED jumper completes the Power LED circuit. Open the jumper to disable the Power LED if desired.

Board Dimensions

The standard size Qwiic breakout matches the 1.0" x 1.0" (25.4mm x 25.4mm) form factor for Qwiic breakouts with two mounting holes that fit a size 4-40 screw. The Micro version of this breakout matches the Qwiic Micro form factor and measures 0.75" x 0.30" (24.65mm x 7.62mm) and has one mounting hole that fits a size 4-40 screw.

Standard size board dimensions. Micro Size board dimensions.