LilyPad Vibe Board Hookup Guide

≡ Pages
Contributors: bboyho, Gella

Sewing Into a Project

Once you are finished prototyping your project using the LilyPad Vibe Board, you can replace any temporary connections with conductive thread. For an overview of sewing with conductive thread, check out this guide:

LilyPad Basics: E-Sewing

December 17, 2016
Learn how to use conductive thread with LilyPad components.

You can also make your own button by using metal snaps or any conductive material.

LDK Experiment 5: Make Your Own Switch

October 2, 2013
Learn to create and integrate your own handmade switch into an e-textile circuit.

Making Your Project Portable with Batteries

As you start embedding your circuit into your project, we recommend connecting a LiPo battery to the LilyPad's JST connector to regulate the voltage. There are also LiPo charge IC's built into LilyPad Arduinos to recharge the LiPo batteries so that it does not have to be removed from the circuit.

LilyPad Arduino USB, MOSFET Power Controller, and Vibe Board with LiPo Battery LilyPad Protosnap Plus: MOSFET Power Controller, and Vibe Board with LiPo Battery
Circuits with LiPo batteries for remote power. Click on images for a closer view.

For more information about using LiPo batteries with LilyPad, check out the tutorial for Powering Your Project.

LilyPad Basics: Powering Your Project

September 24, 2018
Learn the options for powering your LilyPad projects, LiPo battery safety and care, and how to calculate and consider power constraints on your projects.