LilyPad E-Sewing ProtoSnap Hookup Guide

≡ Pages
Contributors: Gella

Hardware Overview and Features

Like other LilyPad ProtoSnap series boards, the individual pieces of the board are pre-wired - allowing you to try out the function of the circuit before sewing. The E-Sewing ProtoSnap includes three white LilyPad LEDs: two connected to a LilyPad Slide Switch and one connected to a LilyPad Button Board. A LilyPad Coin Cell Battery Holder with a 3V Coin Cell Battery provides the power for the circuit. These parts are connected together by conductive pathways called traces.

LilyPad ProtoSnap

Required Materials and Tools

If you are using the E-Sewing ProtoSnap Kit, you will also have:

To create a finished project with the E-Sewing ProtoSnap you will also need:

  • Materials listed above (if not using the E-Sewing ProtoSnap Kit)
  • Felt or fabric to stitch your circuit into
  • Pen, marker, or chalk
  • Scissors
  • Hot glue gun (with extra glue)
  • Optional: Craft supplies for decorating (feathers, sequins, buttons, etc.)