Current Sensor Breakout (ACS723) Hookup Guide

≡ Pages
Contributors: AGlass0fMilk, Eroc

Resources and Going Further

The ACS723 sensor is ideal if you need to measure a small to moderate amount of current, especially if it's AC current! For more information about the ACS723, check out the links below:

If you don't need electrical isolation and want to measure smaller currents, check out the INA169 Breakout Board. And for even higher power applications, check out the Non-Invasive Current Sensor - 30A.

Non-Invasive Current Sensor - 30A

SEN-11005
$14.95

SparkFun Current Sensor Breakout - INA169

SEN-12040
$13.93

For more power related learning, check out the tutorials below:

Fuse Breakout Board Hookup Guide

Protect your project by adding a fuse in your circuit to save it from molten destruction.

SparkFun Qwiic Quad Solid State Relay Kit Hookup Guide

A Hookup Guide to get you started with the SparkFun Qwiic Quad Solid State Relay Kit (say that five times fast!).

Single Cell LiPo Battery Care

This tutorial will go over how to safely charge, connect, disconnect, reinforcing the cables, and handle single cell LiPo batteries.

Breadboard Power Supply Kit 5V/3.3V Quickstart Guide

Quick start guide for the Breadboard Power Supply Kit 5V/3.3V

Or check out this blog post relacted to the ACS723.