Adding More SERCOM Ports for SAMD Boards

≡ Pages
Contributors: M-Short

Helpful Charts

I promised you some charts.

  • Let's start with the SAM21 datasheet. Starting on page 21 under I/O Multiplexing and Considerations, you'll see all the pin definition including the mux options. This is really where everything comes from.
  • Next are the graphical datasheets. While these are available on the product pages of any board that has one, here they are as a neat little collection.

Now here are a few charts I made to help you out...

Arduino Pins on SAMD21

SERCOM Port 0 Port 0 Alt Port 1 Port 1 Alt Port 2 Port 2 Alt Port 3 Port 3 Alt
0 D4 A3 D3 A4 D1 D8 D0 D9
1 D11 Crystal D13 Crystal D10 SWCLK D12,
RXLED
SWDIO
2 MISO D4 D38 D3 D2 D1/TX D5 D0/RX
3 D20/SDA D11/MOSI D21/SCL D13/SCK USB D10/SS,
D6
USB D12/MISO,
D7
4 A1,
MISO
A2,
D38
MOSI,
D2
SCK,
D4
5 D20/SDA,
A5
D21/SCL D6 USB,
EDBGTX
D7 USB,
EDBGRX

Note: The ISP header does not name the pins individually so it is referred to as ISP or the actual SPI pin names that are used on the board.

Note: A comma means there are 2 pins that can use that port. A slash denotes 2 different names for the same pin.

Note: Some pins are tied directly to the USB port or the Crystal and not available for use. They are labeled as such.

Arduino Boards

I also figured it might be nice to know which SERCOM ports are open on different Arduino boards. Below is a table that lists what SERCOM ports that are already assigned to a serial protocol for a few development boards.

SERCOM Port 0 1 2 3 4 5
Zero Serial1 SPI I2C ISP Serial on EDBG
MKR1000 I2C SPI WinC1500 (SPI) Serial1
SAMD21 Development Board Serial1 SPI I2C ISP Serial
SAMD21 Mini Board Serial1 SPI I2C
RedBoard Turbo Serial1 SPI I2C ISP Flash