Tsunami Hookup Guide

≡ Pages
Contributors: Byron J.

Resources and Going Further

Now that you've successfully got your Tsunami up and running, it's time to incorporate it into your own project!

For more information, check out the resources below:

Robertsonics support pages:

Some useful parts for building a more complete Tsunami system:

SparkFun Logic Level Converter - Bi-Directional

BOB-12009
$3.95

SparkFun FTDI Basic Breakout - 3.3V

DEV-09873
$14.95

FTDI Cable 5V VCC-3.3V I/O

DEV-09717
$25.95

USB Wall Charger - 5V, 1A (Black)

TOL-11456
$5.95

MIDI Connector - Female Right Angle

PRT-09536
$2.10

Right Angle Tactile Button

COM-10791
$0.60

microSD Card with Adapter - 16GB (Class 10)

COM-13833
Retired

If you need additional inspiration for your Tsunami project, please check out our related tutorials below.

Understanding the BC127 Bluetooth Module

SparkFun has two boards using the BC127; here's what you need to know to use them.

micro:bit Educator Lab Pack Experiment Guide

A quickstart guide for the micro:bit educator lab pack.

MicroMod Artemis Processor Board Hookup Guide

Get started with the Artemis MicroMod Processor Board in this tutorial!

Or maybe add BLE to the Tsunami: