Reducing Arduino Power Consumption
Contributors:
Alex the Giant
Resources and Going Further
More information on low-power modes and options can be found in the datasheet for the 328P.
For more power-related fun, check out the following SparkFun tutorials.
Single Supply Logic Level Converter Hookup Guide
The Single Supply Logic Converter allows you to bi-directionally translate signals from a 5V or 3.3V microcontroller without the need for a second power supply! The board provides an output for both 5V and 3.3V to power your sensors. It is equipped with a PTH resistor footprint for the option to adjust the voltage regulator on the low side of the TXB0104 for 2.5V or 1.8V devices.
LuMini Ring Hookup Guide
The LuMini Rings (APA102-2020) are the highest resolution LED rings available.
SparkFun Qwiic Thermocouple Hookup Guide
Learn how to hook up your Qwiic Thermocouple Amplifier.
IoT RedBoard ESP32 Development Board Hookup Guide
Delve into the functionality-rich world of the IoT RedBoard ESP32 Development Board!