MPL3115A2 Pressure Sensor Hookup Guide

≡ Pages
Contributors: Nate

Hooking It Up

Wiring up the MPL3115A2 pressure sensor is very easy! After soldering the headers of your choice on the board, you'll need to convert the logic between the 5V and the sensor using a logic level converter.

Fritzing Diagram

You'll need 5v and 3.3V for VCC, one for GND, and two data lines for I2C communication from your Arduino. You may also use the A4 and A5 pins on older Arduino Boards that do not have SDA and SCL broken out.

Hookup Table

With respect to the logic level converter, the pin connections starting from LV1 are listed in the table below.

MPL3115A2 Logic Level Converter (Low Side) Logic Level Converter (High Side) 5V Arduino w/ Atmega328P
SCL LV1 HV1 SCL (or A5)
SDA LV2 HV2 SDA(or A4)
VCC LV 3.3V
HV 5V
GND GND GND GND