LiPo Charger Plus Hookup Guide

≡ Pages
Contributors: Alex the Giant, Ell C

Introduction

The SparkFun LiPo Charger Plus is the souped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) battery chargers. With this iteration, we've changed the input charge connector to USB-C and provided charge rate selection as well as optional thermal protection. Charge, power, and done LEDs clearly indicate the status of your charging process.

Got a battery? Let's charge!

SparkFun LiPo Charger Plus

PRT-15217
$11.75

Required Materials

All that is needed to charge a LiPo battery sufficiently is a micro-C USB cable to connect to either a computer USB port or a wall adapter.

USB 3.1 Cable A to C - 3 Foot

CAB-14743
$7.95

USB Wall Charger - 5V, 1A (Black)

TOL-11456
$5.95

USB 2.0 Cable A to C - 3 Foot

CAB-15092
Retired

A few LiPo batteries with nominal 3.7V from our catalog:

Lithium Ion Battery - 400mAh

PRT-13851
$7.98

Lithium Ion Battery - 850mAh

PRT-13854
$13.61

Lithium Ion Battery - 110mAh

PRT-13853
$7.53

Lithium Ion Battery - 1Ah

PRT-13813
Retired

Suggested Reading

If you aren’t familiar with the following concepts, we recommend checking out these tutorials before continuing.

Voltage, Current, Resistance, and Ohm's Law

Learn about Ohm's Law, one of the most fundamental equations in all electrical engineering.

Battery Technologies

The basics behind the batteries used in portable electronic devices: LiPo, NiMH, coin cells, and alkaline.

Alternating Current (AC) vs. Direct Current (DC)

Learn the differences between AC and DC, the history, different ways to generate AC and DC, and examples of applications.