Hookup Guide for the SparkFun RedBoard Artemis

≡ Pages
Contributors: Nate, Ell C

Resources and Going Further

Did you know you can use the RedBoard Artemis as the starting point of your very own Artemis product? Get the design files from our repo here and edit them using Eagle PCB!

For more information on the RedBoard Artemis and the Artemis module itself, check out the links below:

You've now explored the board, let's get blinking with Arduino! Or perhaps you want to learn a little more about the Artemis module itself. Checkout these tutorials!

Designing with the SparkFun Artemis

Let's chat about layout and design considerations when using the Artemis module.

Artemis Development with Arduino

Get our powerful Artemis based boards (Artemis Nano, BlackBoard Artemis, and BlackBoard Artemis ATP) blinking in less than 5 minutes using the SparkFun Artemis Arduino Core!

Did you know the Artemis is compatible with our Qwiic line? Checkout these products that simply plug in and work!

SparkFun micro:bot kit for micro:bit - v2.0

KIT-16275
$77.50

SparkFun Triple Axis Accelerometer Breakout - KX132 (Qwiic)

SEN-17871
$15.50

SparkFun Qwiic OLED - (1.3in., 128x64)

LCD-23453
$19.95

SparkFun Qwiic Buzzer

BOB-24474
$10.50

Or check out this blog post for more ideas using the RedBoard Artemis.