Garage Distance Sensor
Contributors:
-KJB-
How To Change Distance Parameters
Customizing your parking distance is easy with the SparkFun Qwiic Twist. Here's how to adjust the minimum and maximum distances for the green LED indicator:
- Initial Setup:
- The default minimum distance is set to 50mm.
- The default maximum distance is set to 250mm.
- Adjusting Parameters:
- Use the Qwiic Twist to change either the minimum or maximum distance.
- Rotate the Twist clockwise to increase the distance, or counterclockwise to decrease it.
- Switching Between Min and Max:
- Click the Twist once to toggle between adjusting the minimum and maximum distances.
- The OLED display will indicate which parameter you're currently modifying.
- Green LED Behavior:
- The green LED will illuminate when your vehicle is within the set range.
- Once you go past the minimum distance, the LED will turn off, signaling you to stop.
- Fine-Tuning:
- Experiment with different min/max values to find your ideal parking position.
- Remember, the minimum distance is your stopping point to avoid contact with the wall.
By adjusting these parameters, you can create a custom "sweet spot" for parking your vehicle, ensuring you park at the perfect distance every time. The intuitive twist-and-click interface makes it easy to modify your settings as needed.