21st Century Fashion Kit: Inflation

≡ Pages
Contributors: Dia, Member #313449

Connect Inflatable Shape

alt text

Slide the opening of the inflatable shape over the exhaust of the squirrel cage blower and secure it with the clear packing tape. Connect your battery, and you are ready to push the button and start inflating. Event hough the blower is rated for 12V, it will still run at 9V. Should you desire more power, you can always use an variation of battery holders to make your own power source.