SparkFun USB to Serial UART Boards Hookup Guide

≡ Pages
Contributors: .Brent.

Hardware Tour

The interface to this line of boards is simple. One side has a TTL-232R cable compatible 6 pin SIL, 0.1” pitch female header. This side connects to the Arduino (TTL serial UART) board. We often use right angle headers on the Arduino Pro Mini to make connecting a serial bridge trivial. Our boards have silkscreen labels of where the black and green wires of the FTDI TTL-232R cables would be.

Beefy 3 connected to an Arduino Pro Mini

Fritzing diagram showing the connection between a USB to UART bridge and a Pro Mini

6 pin SIL, 0.1” pitch

6 pin SIL, 0.1” pitch header at top of PCBA

The other side has a USB mini-B or USB micro-B jack. A standard USB cable is used to connect this jack to a host computer.

This line of products comes in a few forms. Here is a table comparing the most common options.

Name Voltage Current Limit Connector
SparkFun FTDI Basic Breakout - 5V 5.0 V N/A1 USB Mini-B
SparkFun FTDI Basic Breakout - 3.3V 3.3 V < 50 mA USB Mini-B
Beefy 3 3.3 V < 600 mA2 USB Micro-B
LilyPad FTDI Basic Breakout - 5V 5.0 V N/A1 USB Mini-B

Table 1. Comparison of Common SparkFun Offerings

Warning: These boards are for prototyping ONLY. Unlike commercial devices, power negotiation and suspend mode do not occur, and it is possible to overload the USB host. Exercise caution when connecting a load, and never connect a load that draws too much current.

1. [5V is taken directly from VBUS and is only limited by the USB host controller.]↩
2. [This 3.3V regulator is powered directly from VBUS and is only limited by the USB host controller.]↩

For a quick comparison of a few USB to Serial boards, check out this Enginursday blog post: