smôl Power Board LiPo Hookup Guide

≡ Pages
Contributors: PaulZC

Troubleshooting

If your smôl stack is not communicating, it is probably in deep sleep. When the Power Board is commanded into deep sleep by the Processor Board, the only way it will wake it up again is when the sleep interval expires. You cannot wake or reset the system via the USB interface.

Removing and re-inserting the battery connection will reset the power board and wake it up again.

We did not include a reset button on the smôl Power Board to keep the board as small as possible. However, you can reset it via the ISP programming test points on the bottom of the board. Briefly connect RESET to GND to reset the board.

Pictured are the RESET and GND test points on the bottom of the board

Not working as expected and need help? SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question and we will get back to you as soon as we can.