smôl Header Hookup Guide

≡ Pages
Contributors: PaulZC

Hardware Overview

smôl boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs). We really like FPCs and we're using them on more and more of our products. But they can be a bit tricky when it comes to prototyping or if you want to connect other devices to your smôl stack. The smôl Header is here to help!

FPC Connections

Like all of our smôl boards, the Header is equipped with a 16-way 0.5mm-pitch Flexible Printed Circuit connector. The pin-out for the smôl Header connector is as follows:

Connector Pin No.Signal NameFunction
1PROC_PWR_ENProcessor Power Enable
23V33.3V Power Rail
3GNDPower Ground / 0V
4SCLKSPI Clock
5COPISPI Controller Out Peripheral In
6CIPOSPI Controller In Peripheral Out
7CS0SPI Chip Select 0
8CS1SPI Chip Select 1
9CS2SPI Chip Select 2
10GPIO0General Purpose Input / Output 0
11GPIO1General Purpose Input / Output 1
12SDAI2C Data
13SCLI2C Clock
14GNDPower Ground / 0V
153V33.3V Power Rail
16V_USBUSB Power Rail (5V)

Breakout Pins

You've got full access to all the smôl pins, so connecting your favorite SPI board to smôl is as easy as plug-and-play! The smôl Header breaks out all 16 smôl connections in good old 0.1" format. The hole pattern is the same as an old school 16-pin 0.3" Dual-In line Package (DIP). Perfect for soldering header pins to and then pushing into standard breadboard.

Pictured are the 16 header breakout pins

Pictured are the dimensions of the breakout pins

Qwiic Connector

We've included a Qwiic connector too, so you can attach your favorite Qwiic boards to your smôl stack qwiicly and easily.

Pictured is the header Qwiic connector

Qwiic (I2C) Pull-ups

The Header also includes pull-up resistors for the I2C SDA and SCL signals. You can disconnect the resistors if required by opening the dual split-pad jumper links.

Pictured are the two pull-up resistors and the split pad jumper links

If you haven't used jumpers before, please check out our tutorial.

How to Work with Jumper Pads and PCB Traces

Handling PCB jumper pads and traces is an essential skill. Learn how to cut a PCB trace, add a solder jumper between pads to reroute connections, and repair a trace with the green wire method if a trace is damaged.