Metric Prefixes and SI Units

≡ Pages
Contributors: JordanDee

Practice

Now for some practice exercises. We'll use standard abreviations for each unit type we'll convert:

  • A for Amperes
  • V for Volts
  • W for Watts
  • Hz for Hertz
  • F for Farads
  • H for Henry's
  • Ω for Ohms
  • s for Seconds
  • B for Bytes
  • b for bits

Conversion Example:

  • Convert: 400 mA to A
  • Answer: 400 mA = .4 A

Convert:

  1. 50 mA to A
  2. 10 nF to pF
  3. 500 kW to W
  4. .01 mV to µV
  5. 20,000 kΩ to MΩ
  6. 4680 MHz to GHz
  7. 4 TiB to GiB
  8. 200 Mb to kb
  9. .00007 s to µs
  10. 1450 nH to µH